IESNA:LM-63-2002
[TEST]P941850
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34384
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3136.5 3116.9 3075.7 3040 3031.1 3034.6 3045.4 3065 3082.9 3088.3
3090 3116.9 3172.3 3263.4 3415.3 3629.8 3890.7 4205.3 4607.4 5086.3
5629.6 6294.5 7100.5 8017.3 9003.8 10063.6 11080.6 11554.2 10860.7 8392.6
4566.3 1288.6 395 234.1 134 55.4 0
3136.5 3125.8 3082.9 3047.2 3038.2 3040 3050.7 3070.4 3086.5 3091.8
3095.4 3124 3177.6 3274.1 3422.5 3638.7 3903.2 4219.5 4632.4 5111.4
5672.5 6357 7195.2 8092.4 9096.8 10183.4 11178.9 11607.8 10751.7 8205
4353.6 1208.1 382.5 214.5 125.1 50 0
3136.5 3122.2 3081.1 3043.6 3027.5 3029.3 3034.6 3045.4 3052.5 3059.7
3070.4 3100.8 3158 3249.1 3399.2 3597.6 3851.4 4151.6 4539.5 5013.1
5604.6 6344.5 7213.1 8178.2 9179 10240.6 11243.2 11765.1 11130.6 8862.7
5261.5 1940.9 518.3 257.4 151.9 59 0
3136.5 3115.1 3075.7 3034.6 3013.2 3007.8 3011.4 3013.2 3013.2 3025.7
3043.6 3077.5 3134.7 3224.1 3352.8 3542.2 3794.2 4101.6 4489.4 4961.2
5601 6366 7341.8 8440.9 9566.8 10671.3 11702.5 12285.1 11963.4 10287
7063 3417.1 1029.4 375.3 182.3 57.2 0
3136.5 3115.1 3077.5 3034.6 3007.8 3002.5 3006 3006 3006 3020.3
3052.5 3082.9 3131.2 3208 3324.2 3499.3 3753.1 4069.4 4459 4955.9
5611.8 6485.7 7613.4 8948.4 10321 11550.6 12542.5 13171.6 13246.6 12388.8
9879.6 5942.4 2523.5 643.4 216.2 50 0
3136.5 3109.7 3072.2 3029.3 3000.7 2995.3 3000.7 3007.8 3007.8 3022.1
3056.1 3081.1 3118.6 3200.9 3324.2 3499.3 3745.9 4069.4 4466.2 4989.8
5674.3 6614.4 7876.1 9414.9 10976.9 12333.4 13327.1 14066.9 14520.9 14231.4
12335.2 8660.7 4148.1 1302.9 277 64.3 0
3136.5 3115.1 3075.7 3031.1 3002.5 2995.3 2998.9 3006 3006 3020.3
3052.5 3086.5 3134.7 3213.4 3334.9 3513.6 3763.8 4078.4 4471.5 4968.4
5624.3 6500 7633.1 8948.4 10306.7 11563.1 12599.7 13321.7 13418.2 12474.6
10106.5 6171.2 2425.2 625.5 180.5 48.3 0
3136.5 3118.6 3081.1 3036.4 3007.8 3000.7 3006 3011.4 3016.8 3031.1
3054.3 3091.8 3152.6 3243.7 3374.2 3554.7 3810.3 4121.3 4509.1 4995.2
5638.6 6450 7431.1 8501.6 9597.2 10703.5 11752.5 12340.5 11938.4 10367.5
7264.9 3492.2 1041.9 391.4 185.9 57.2 0
3136.5 3124 3084.7 3041.8 3018.6 3015 3022.1 3036.4 3048.9 3061.5
3077.5 3109.7 3172.3 3270.6 3417.1 3619.1 3871 4176.7 4559.1 5022
5608.2 6335.6 7188.1 8119.2 9091.4 10142.3 11175.3 11695.4 11148.5 9271.9
5858.4 2301.9 659.5 314.5 168 67.9 0
3136.5 3127.6 3086.5 3043.6 3023.9 3022.1 3034.6 3059.7 3081.1 3093.6
3106.1 3138.3 3197.3 3297.4 3451.1 3667.3 3931.8 4251.7 4644.9 5120.3
5670.7 6355.2 7143.4 8028 8968.1 10010 11001.9 11391.5 10655.2 8271.1
4532.3 1365.4 416.4 210.9 112.6 44.7 0
3136.5 3125.8 3086.5 3043.6 3023.9 3023.9 3036.4 3059.7 3082.9 3093.6
3104.3 3131.2 3191.9 3286.6 3438.5 3649.4 3912.2 4246.4 4641.3 5091.7
5633.2 6289.1 7073.7 7963.7 8860.9 9902.8 10916.1 11395.1 10773.2 8519.5
4827.2 1517.3 439.6 228.8 118 41.1 0
